Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mm Capillary Melting Point Tubes, Both Ends Open
Product Number9530-1

These 100mm PYREX® capillary melting point tubes are made from No. 7740 glass and have both ends open. All tubes have a 0.2-0.25mm wall range.
Added to Your Shopping Cart
Details
Product Number | 9530-1 |
Qty./Pk | 100 / Pk |
Qty./Cs | 2000 / Cs |
Brand | PYREX® |
Tube Style | Capillary melting point |
Graduations | Yes |
Feature | Disposable |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20425001
- Quality Certificate - Lot No.16925001
- Quality Certificate - Lot No.11925001
- Quality Certificate - Lot No.10525001
- Quality Certificate - Lot No.09125001
- Quality Certificate - Lot No.02125005
- Quality Certificate - Lot No.00925005
- Quality Certificate - Lot No.28722005
- Quality Certificate - Lot No.25822004
- Quality Certificate - Lot No.25122001
- Quality Certificate - Lot No.22922003
- Quality Certificate - Lot No.21022003
- Quality Certificate - Lot No.19522003
- Quality Certificate - Lot No.04522005
- Quality Certificate - Lot No.02622003
- Quality Certificate - Lot No.35521001
- Quality Certificate - Lot No.34821002
- Quality Certificate - Lot No.31621004
- Quality Certificate - Lot No.19621002
- Quality Certificate - Lot No.18121001
- Quality Certificate - Lot No.16921001
- Quality Certificate - Lot No.15321001
- Quality Certificate - Lot No.10321001
- Quality Certificate - Lot No.09821001
- Quality Certificate - Lot No.07821001
- Quality Certificate - Lot No.06521002
- Quality Certificate - Lot No.04721001
- Quality Certificate - Lot No.03921001
- Quality Certificate - Lot No.28220001
- Quality Certificate - Lot No.28020001