Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 20 mL Rimless Culture Tubes, 16x150 mm
Product Number9820-16XX




These reusable PYREX® 20 mL rimless culture tubes offer greater convenience in plugging and rack storage. These approximately 16x150mm (OD x length) tubes have marking spots. Walls and bottoms are of uniform thickness. Ends are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9820-16XX |
Qty./Pk | 72 / Pk |
Qty./Cs | 576 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Rimless |
Cap Style | No cap |
Capacity | 20 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 16 mm (approx.) |
Height | 150 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26625345
- Quality Certificate - Lot No.03225040
- Quality Certificate - Lot No.01325045
- Quality Certificate - Lot No.33724068
- Quality Certificate - Lot No.33124197
- Quality Certificate - Lot No.17724019
- Quality Certificate - Lot No.09224084
- Quality Certificate - Lot No.33823032
- Quality Certificate - Lot No.21323015
- Quality Certificate - Lot No.18423041
- Quality Certificate - Lot No.33622053
- Quality Certificate - Lot No.31522018
- Quality Certificate - Lot No.25822224
- Quality Certificate - Lot No.22222101
- Quality Certificate - Lot No.16022009
- Quality Certificate - Lot No.12222001
- Quality Certificate - Lot No.09122011
- Quality Certificate - Lot No.06822098
- Quality Certificate - Lot No.33521005
- Quality Certificate - Lot No.33421100
- Quality Certificate - Lot No.24921001
- Quality Certificate - Lot No.18921001
- Quality Certificate - Lot No.10921042
- Quality Certificate - Lot No.24420063
- Quality Certificate - Lot No.19720005
- Quality Certificate - Lot No.16220030
- Quality Certificate - Lot No.30519001
- Quality Certificate - Lot No.27419134