
PYREX® 20 mL Screw Cap Culture Tubes with Phenolic Caps, 16x150 mm
Product Number9825-16XX



These 20 mL PYREX® culture tubes are supplied with deep-form 15-415 GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a glued-in, white rubber liner. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9825-16XX |
Qty./Pk | 144 / Pk |
Qty./Cs | 288 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Thread Finish | 15 |
Cap Color | Black |
Capacity | 20 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 16 mm (approx.) |
Height | 150 mm (approx.) |
Neck O.D. | 15 mm (approx.) |
Specifications Documents