text.skipToContent text.skipToNavigation

PYREX® 25 mL Screw Cap Culture Tubes with Phenolic Caps, 20x125 mm

Product Number9825-20

E-mail
These 25 mL PYREX® culture tubes are supplied with deep-form 18-415 GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a glued-in, white rubber liner. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


¥58,560 per case

Details
Product Number   9825-20
Qty./Pk   96 / Pk  
Qty./Cs   192 / Cs  
Brand   PYREX®  
Tube Style   Culture  
Bottom Style   Round  
Top Style   Threaded  
Cap Style   Rubber liner  
Cap Material   Phenolic  
Thread Finish   18  
Cap Color   Black  
Capacity   25 mL (approx.)  
Feature   Reusable  
Sterile   No  
O.D.   20 mm (approx.)  
Height   125 mm (approx.)  
Neck O.D.   18 mm (approx.)  
Specifications Documents