Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 12x75 mm Disposable Rimless Culture Tubes, Bulk Pack
Product Number99445-12
![PYREX® 12x75 mm Disposable Rimless Culture Tubes, Bulk Pack](https://www.corning.com/catalog/cls/products/p/pyrexTubeCultureDisposableRimlessDispenserPackAndBulkPack/99445-16/images/99445-16_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These single-use 12x75mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use dispenser packs. They hold approximately 6 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.
Added to Your Shopping Cart
Details
Product Number | 99445-12 |
Qty./Pk | 250 / Pk |
Qty./Cs | 1000 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Rimless |
Cap Style | No cap |
Graduations | No |
Capacity | 6 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 12 mm (approx.) |
Height | 75 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33224438
- Quality Certificate - Lot No.30224438
- Quality Certificate - Lot No.29624438
- Quality Certificate - Lot No.29124438
- Quality Certificate - Lot No.28424438
- Quality Certificate - Lot No.25624438
- Quality Certificate - Lot No.25424438
- Quality Certificate - Lot No.25324438
- Quality Certificate - Lot No.21824438
- Quality Certificate - Lot No.17624438
- Quality Certificate - Lot No.16924438
- Quality Certificate - Lot No.15724438
- Quality Certificate - Lot No.15024438
- Quality Certificate - Lot No.13624438
- Quality Certificate - Lot No.13524438
- Quality Certificate - Lot No.13024438
- Quality Certificate - Lot No.11524438
- Quality Certificate - Lot No.05724438
- Quality Certificate - Lot No.02424438
- Quality Certificate - Lot No.01824438
- Quality Certificate - Lot No.32023438
- Quality Certificate - Lot No.29823438
- Quality Certificate - Lot No.20823438
- Quality Certificate - Lot No.20123438
- Quality Certificate - Lot No.19423438
- Quality Certificate - Lot No.17823438
- Quality Certificate - Lot No.17323438
- Quality Certificate - Lot No.15623438
- Quality Certificate - Lot No.11723438
- Quality Certificate - Lot No.11523438