
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 13x100 mm Disposable Rimless Culture Tubes, Bulk Pack
Product Number99445-13

These single-use 13x100mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use dispenser packs. They hold approximately 10 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.
$125.36 per case
Added to Your Shopping Cart
Details
Product Number | 99445-13 |
Qty./Pk | 250 / Pk |
Qty./Cs | 1000 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Rimless |
Cap Style | No cap |
Graduations | No |
Capacity | 10 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 13 mm (approx.) |
Height | 100 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07625439
- Quality Certificate - Lot No.03725439
- Quality Certificate - Lot No.33924439
- Quality Certificate - Lot No.33724439
- Quality Certificate - Lot No.32624439
- Quality Certificate - Lot No.32524439
- Quality Certificate - Lot No.32024439
- Quality Certificate - Lot No.29224439
- Quality Certificate - Lot No.27724439
- Quality Certificate - Lot No.27024439
- Quality Certificate - Lot No.26824439
- Quality Certificate - Lot No.26624439
- Quality Certificate - Lot No.26124439
- Quality Certificate - Lot No.25724439
- Quality Certificate - Lot No.25424439
- Quality Certificate - Lot No.25224439
- Quality Certificate - Lot No.22724439
- Quality Certificate - Lot No.05824439
- Quality Certificate - Lot No.05424439
- Quality Certificate - Lot No.02324439
- Quality Certificate - Lot No.02224439
- Quality Certificate - Lot No.02024439
- Quality Certificate - Lot No.35123439
- Quality Certificate - Lot No.34223439
- Quality Certificate - Lot No.30223439
- Quality Certificate - Lot No.27023439
- Quality Certificate - Lot No.26423439
- Quality Certificate - Lot No.26223439
- Quality Certificate - Lot No.25723439
- Quality Certificate - Lot No.23823439