PYREX® 16x100 mm Disposable Rimless Culture Tubes, Bulk Pack
Product Number99445-16
(This is the suggested replacement for 99445-15.)
These single-use 16x100mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use bulk packs. They hold approximately 15 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.
Added to Your Shopping Cart
Details
| Product Number | 99445-16 |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Rimless |
| Cap Style | No cap |
| Graduations | No |
| Capacity | 15 mL (approx.) |
| Feature | Disposable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 100 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09026444
- Quality Certificate - Lot No.08326444
- Quality Certificate - Lot No.07726444
- Quality Certificate - Lot No.07026444
- Quality Certificate - Lot No.16225444
- Quality Certificate - Lot No.13425444
- Quality Certificate - Lot No.10725444
- Quality Certificate - Lot No.09125444
- Quality Certificate - Lot No.04325444
- Quality Certificate - Lot No.01525444
- Quality Certificate - Lot No.36524444
- Quality Certificate - Lot No.36124444