PYREX® 16x150 mm Disposable Rimless Culture Tubes, Bulk Pack
Product Number99445-16XX
These single-use 16x150mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use bulk packs. They hold approximately 23 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.
€147.69 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 99445-16XX |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Rimless |
| Cap Style | No cap |
| Graduations | No |
| Capacity | 23 mL (approx.) |
| Feature | Disposable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 150 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02925446
- Quality Certificate - Lot No.00225446
- Quality Certificate - Lot No.35424446
- Quality Certificate - Lot No.35124446
- Quality Certificate - Lot No.32624446
- Quality Certificate - Lot No.31124446
- Quality Certificate - Lot No.28924446
- Quality Certificate - Lot No.26824446
- Quality Certificate - Lot No.26724446
- Quality Certificate - Lot No.26024446
- Quality Certificate - Lot No.25424446
- Quality Certificate - Lot No.19224446
- Quality Certificate - Lot No.19124446
- Quality Certificate - Lot No.15524446
- Quality Certificate - Lot No.14224446
- Quality Certificate - Lot No.10824446
- Quality Certificate - Lot No.08924446
- Quality Certificate - Lot No.30423446
- Quality Certificate - Lot No.26423446
- Quality Certificate - Lot No.24223446
- Quality Certificate - Lot No.21923446
- Quality Certificate - Lot No.19323446
- Quality Certificate - Lot No.19123446
- Quality Certificate - Lot No.16623446
- Quality Certificate - Lot No.11723446
- Quality Certificate - Lot No.08823446
- Quality Certificate - Lot No.08623446
- Quality Certificate - Lot No.05623446
- Quality Certificate - Lot No.01023446
- Quality Certificate - Lot No.32522446