PYREX® 16x125 mm Disposable Flat Bottom Screw Cap Culture Tubes, Without Caps
Product Number99448-16
These disposable 17 mL PYREX® culture tubes have a flat bottom and come without a marking spot. These tubes are 16x125mm, are made from borosilicate glass and are sold without caps. For disposable phenolic caps, see No. 99999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 99448-16 |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Flat |
| Top Style | Threaded |
| Cap Style | No cap |
| Thread Finish | 15 |
| Graduations | No |
| Capacity | 17 mL (approx.) |
| Feature | Disposable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 125 mm (approx.) |
| Neck O.D. | 15 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13526012
- Quality Certificate - Lot No.06126015
- Quality Certificate - Lot No.05826049
- Quality Certificate - Lot No.00626098
- Quality Certificate - Lot No.24825033
- Quality Certificate - Lot No.19225023
- Quality Certificate - Lot No.06925015
- Quality Certificate - Lot No.21424068
- Quality Certificate - Lot No.15024385
- Quality Certificate - Lot No.03724042
- Quality Certificate - Lot No.33523017
- Quality Certificate - Lot No.33423051
- Quality Certificate - Lot No.26423038
- Quality Certificate - Lot No.17923016
- Quality Certificate - Lot No.07323026
- Quality Certificate - Lot No.00423191
- Quality Certificate - Lot No.30522091