Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 16x100 mm Disposable Round Bottom Threaded Culture Tubes, Without Marking Spot or Caps, Bulk Pack
Product Number99449-16


These disposable 16x100mm PYREX® culture tubes have a round bottom, GPI 15-415 threads and come without a marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 11.5 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 99449-16 |
Qty./Pk | 250 / Pk |
Qty./Cs | 1000 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | No cap |
Thread Finish | 15 |
Graduations | No |
Capacity | 11.5 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 16 mm (approx.) |
Height | 100 mm (approx.) |
Neck O.D. | 15 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25125001
- Quality Certificate - Lot No.23225051
- Quality Certificate - Lot No.18225069
- Quality Certificate - Lot No.15325004
- Quality Certificate - Lot No.13225059
- Quality Certificate - Lot No.09825239
- Quality Certificate - Lot No.07125001
- Quality Certificate - Lot No.00625014
- Quality Certificate - Lot No.34624048
- Quality Certificate - Lot No.30624001
- Quality Certificate - Lot No.27724090
- Quality Certificate - Lot No.24724052
- Quality Certificate - Lot No.21824056
- Quality Certificate - Lot No.17624038
- Quality Certificate - Lot No.12724011
- Quality Certificate - Lot No.09224040
- Quality Certificate - Lot No.03324043