
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 20x125 mm Disposable Round Bottom Threaded Culture Tubes, Without Marking Spot or Caps, Bulk Pack
Product Number99449-20

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These disposable 20x125mm PYREX® culture tubes have a round bottom, GPI 18-415 threads and come without a marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 24 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 99449-20 |
Qty./Pk | 250 / Pk |
Qty./Cs | 500 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | No cap |
Thread Finish | 18 |
Graduations | No |
Capacity | 24 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 20 mm (approx.) |
Height | 125 mm (approx.) |
Neck O.D. | 18 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11425004
- Quality Certificate - Lot No.03825037
- Quality Certificate - Lot No.20024041
- Quality Certificate - Lot No.10324067
- Quality Certificate - Lot No.01524067
- Quality Certificate - Lot No.01124041
- Quality Certificate - Lot No.28623007
- Quality Certificate - Lot No.26823058
- Quality Certificate - Lot No.10223011
- Quality Certificate - Lot No.07623010
- Quality Certificate - Lot No.23422029
- Quality Certificate - Lot No.23222008
- Quality Certificate - Lot No.18222015
- Quality Certificate - Lot No.01022094
- Quality Certificate - Lot No.31621011
- Quality Certificate - Lot No.29821059
- Quality Certificate - Lot No.22221071
- Quality Certificate - Lot No.20721043
- Quality Certificate - Lot No.15421053