Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 13x100 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack
Product Number99447-13

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These disposable 13x100mm PYREX® culture tubes have a round bottom, GPI 13-415 threads and come with a white marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 7.5 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 99447-13 |
Qty./Pk | 250 / Pk |
Qty./Cs | 1000 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | No cap |
Thread Finish | 13 |
Graduations | No |
Capacity | 7.5 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 13 mm (approx.) |
Height | 100 mm (approx.) |
Neck O.D. | 13 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13425095
- Quality Certificate - Lot No.05025087
- Quality Certificate - Lot No.31824142
- Quality Certificate - Lot No.23224043
- Quality Certificate - Lot No.01724046
- Quality Certificate - Lot No.21923043
- Quality Certificate - Lot No.19123017
- Quality Certificate - Lot No.01823056
- Quality Certificate - Lot No.34822051
- Quality Certificate - Lot No.30622075
- Quality Certificate - Lot No.27922040
- Quality Certificate - Lot No.22522044
- Quality Certificate - Lot No.15222199
- Quality Certificate - Lot No.15122012
- Quality Certificate - Lot No.10122067
- Quality Certificate - Lot No.06722069
- Quality Certificate - Lot No.35421094
- Quality Certificate - Lot No.32021020
- Quality Certificate - Lot No.22421035
- Quality Certificate - Lot No.18621064
- Quality Certificate - Lot No.13121011
- Quality Certificate - Lot No.10921017
- Quality Certificate - Lot No.06021068
- Quality Certificate - Lot No.33220015
- Quality Certificate - Lot No.06620021
- Quality Certificate - Lot No.28319029
- Quality Certificate - Lot No.16319001
- Quality Certificate - Lot No.13319152
- Quality Certificate - Lot No.10219023
- Quality Certificate - Lot No.06519001