
PYREX® 39 mL Flat Bottom Culture Tubes, 25x100 mm
Product Number9850-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 39 mL PYREX® flat bottom reusable culture tubes are ideal for plant tissue culture and general culture work. The flat bottom facilitates use with agar slants. Walls and bottoms are of uniform thickness. The tubes are rimless for greater convenience in plugging and rack storage. Optional polypropylene two position closures (Nos. 26794-25 or 26795-25) can be opened for gas exchange or closed for humidified environment. Internal drip ring minimizes contamination.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9850-25 |
Qty./Pk | 36 / Pk |
Qty./Cs | 72 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Flat |
Top Style | Rimless |
Cap Style | No cap |
Graduations | No |
Capacity | 39 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 25 mm (approx.) |
Height | 100 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15825014
- Quality Certificate - Lot No.11525035
- Quality Certificate - Lot No.28424051
- Quality Certificate - Lot No.00223017
- Quality Certificate - Lot No.35422316
- Quality Certificate - Lot No.11822026
- Quality Certificate - Lot No.34121047
- Quality Certificate - Lot No.30621004
- Quality Certificate - Lot No.06420025
- Quality Certificate - Lot No.11419028
- Quality Certificate - Lot No.03319015