Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 55 mL Test Tubes, 25x150 mm
Product Number70800-25
These PYREX® VISTA™ 55 mL test tubes are well annealed, resistant to heat and chemically stable. These 25x150mm tubes do not have a blue marking spot. Beaded rims are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70800-25 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | PYREX® |
| Tube Style | Test |
| Bottom Style | Round |
| Top Style | Beaded rim |
| Cap Style | No cap |
| Graduations | No |
| Capacity | 55 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 25 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11426017
- Quality Certificate - Lot No.07126039
- Quality Certificate - Lot No.23225056
- Quality Certificate - Lot No.17725050
- Quality Certificate - Lot No.12825046
- Quality Certificate - Lot No.11225156
- Quality Certificate - Lot No.33224067
- Quality Certificate - Lot No.27624072
- Quality Certificate - Lot No.26924019
- Quality Certificate - Lot No.01624070
- Quality Certificate - Lot No.13523011
- Quality Certificate - Lot No.10023010
- Quality Certificate - Lot No.08723018
- Quality Certificate - Lot No.33222015
- Quality Certificate - Lot No.30122010
- Quality Certificate - Lot No.25522072
- Quality Certificate - Lot No.21322026
- Quality Certificate - Lot No.19422037
- Quality Certificate - Lot No.07022059
- Quality Certificate - Lot No.05622043
- Quality Certificate - Lot No.30521085