Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL Universal Fit Filter Tips, Wide-Bore, Clear, Sterile, Rack Pack, 100 Tips/Rack,10 Racks/Pack,5 Packs/Case
Product NumberTF-1005-WB-R-S
(This is the suggested replacement for TF-1005-WB-L-R-S)
Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
- Nonpyrogenic
- Wide-Bore
- Sterile
| Product Number | TF-1005-WB-R-S |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Packaging Format | 100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Application | Diagnostics |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.28025096
- Quality Certificate - Lot No.27325096
- Quality Certificate - Lot No.25825096
- Quality Certificate - Lot No.18125096
- Quality Certificate - Lot No.15825096
- Quality Certificate - Lot No.11425096
- Quality Certificate - Lot No.07725096
- Quality Certificate - Lot No.06725096
- Quality Certificate - Lot No.33924096
- Quality Certificate - Lot No.28924096
- Quality Certificate - Lot No.26124096
- Quality Certificate - Lot No.14824096
- Quality Certificate - Lot No.11324096
- Quality Certificate - Lot No.09324096
- Quality Certificate - Lot No.05724096
- Quality Certificate - Lot No.02924096
- Quality Certificate - Lot No.02524096
- Quality Certificate - Lot No.01024096
- Quality Certificate - Lot No.33123096
- Quality Certificate - Lot No.32723096
- Quality Certificate - Lot No.24223096
- Quality Certificate - Lot No.21923096
- Quality Certificate - Lot No.21423096
- Quality Certificate - Lot No.18423096
- Quality Certificate - Lot No.27022096
- Quality Certificate - Lot No.26522096
- Quality Certificate - Lot No.26222096
- Quality Certificate - Lot No.25822096
- Quality Certificate - Lot No.25222096
- Quality Certificate - Lot No.24822096