Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 300 µL Maxymum Recovery® Universal Fit Filter Tips, Clear, Sterile, Rack Pack
Product NumberTF-350-L-R-S
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PTF-350-L-R-S. It will remain available in all other regions.
Axygen Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
| Product Number | TF-350-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Application | Diagnostics |
| Filter | Yes |
| Sterile | Yes |
| Surface Category | Maxymum Recovery |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
- Quality Certificate - Lot No.01426537
- Quality Certificate - Lot No.00526537
- Quality Certificate - Lot No.28125537
- Quality Certificate - Lot No.27625537
- Quality Certificate - Lot No.24625537
- Quality Certificate - Lot No.20925537
- Quality Certificate - Lot No.20425537
- Quality Certificate - Lot No.16225537
- Quality Certificate - Lot No.13425537
- Quality Certificate - Lot No.10425537
- Quality Certificate - Lot No.05525537
- Quality Certificate - Lot No.02925537
- Quality Certificate - Lot No.28323537
- Quality Certificate - Lot No.24023537
- Quality Certificate - Lot No.20723537
- Quality Certificate - Lot No.20523537
- Quality Certificate - Lot No.05023537
- Quality Certificate - Lot No.04223537
- Quality Certificate - Lot No.03723537
- Quality Certificate - Lot No.03423537
- Quality Certificate - Lot No.31122537
- Quality Certificate - Lot No.29522537
- Quality Certificate - Lot No.26422537
- Quality Certificate - Lot No.18122537
- Quality Certificate - Lot No.18022091
- Quality Certificate - Lot No.16522091
- Quality Certificate - Lot No.12422091
- Quality Certificate - Lot No.11422091
- Quality Certificate - Lot No.10822091
- Quality Certificate - Lot No.10322091