Axygen® 50 µL Maxymum Recovery® Universal Fit Filter Tips, Clear, Sterile, Rack Pack, 96 Tips/Rack, 10 Racks/Pack,5 Packs/Case
Product NumberTF-50-L-R-S
Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
₹60,264.65 per case
Added to Your Shopping Cart
Details
| Product Number | TF-50-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 50 µL |
| Volume Range | 0.5 - 50 µL |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30625482
- Quality Certificate - Lot No.18725482
- Quality Certificate - Lot No.24224482
- Quality Certificate - Lot No.17124482
- Quality Certificate - Lot No.24123482
- Quality Certificate - Lot No.34422482
- Quality Certificate - Lot No.34222482
- Quality Certificate - Lot No.28922482
- Quality Certificate - Lot No.28422482
- Quality Certificate - Lot No.08422482
- Quality Certificate - Lot No.03822482
- Quality Certificate - Lot No.03520482
- Quality Certificate - Lot No.02820482
- Quality Certificate - Lot No.33419482
- Quality Certificate - Lot No.29919482
- Quality Certificate - Lot No.29419482
- Quality Certificate - Lot No.22919482
- Quality Certificate - Lot No.18519482
- Quality Certificate - Lot No.16719482
- Quality Certificate - Lot No.16119482
- Quality Certificate - Lot No.09319081
- Quality Certificate - Lot No.03919482
- Quality Certificate - Lot No.34318081
- Quality Certificate - Lot No.32718081
- Quality Certificate - Lot No.31918081
- Quality Certificate - Lot No.14418482
- Quality Certificate - Lot No.14218482
- Quality Certificate - Lot No.12618482
- Quality Certificate - Lot No.05218482
- Quality Certificate - Lot No.02618482