Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 11 mm x 4 mm切胶吸头,透明,非灭菌,盒装,48个吸头/盒,10盒/包,5包/箱
Product NumberTGL-1140-R
Axygen® 切胶吸头可用于切取琼脂糖凝胶中的条带。这种聚丙烯吸头无热原且不含RNase/DNase。
- 用于切取琼脂糖凝胶中的条带
- 单手操作
- 移液按钮用于排出凝胶
- 弹出按钮用于推出吸头
- 避免交叉污染
- 吸头适配标准1000 µL移液器
- 这种聚丙烯吸头无热原 且不含RNase/DNase。
- 无热原
- 非灭菌
Added to Your Shopping Cart
Details
| Product Number | TGL-1140-R |
| 数量/包 | 480 /包 |
| 数量/箱 | 2400 /箱 |
| 品牌 | Axygen® |
| 包装规格 | 48支吸头/盒,10盒/包,5包/箱 |
| 无菌 | 否 |
| 可高压灭菌 | 是 |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03723265
- Quality Certificate - Lot No.02823265
- Quality Certificate - Lot No.30022265
- Quality Certificate - Lot No.18622265
- Quality Certificate - Lot No.18419265
- Quality Certificate - Lot No.20418265
- Quality Certificate - Lot No.06618265
- Quality Certificate - Lot No.03515265
- Quality Certificate - Lot No.09814265
- Quality Certificate - Lot No.14510012
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.1450012
- Quality Certificate - Lot No.100902-265
- Quality Certificate - Lot No.100504-265
- Quality Certificate - Lot No.090927-265