Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 11 mm x 65 mm切胶吸头,透明,非灭菌,盒装,48个吸头/盒,10盒/包,5包/箱
Product NumberTGL-1165-R
Axygen® 切胶吸头可用于切取琼脂糖凝胶中的条带。这种聚丙烯吸头无热原且不含RNase/DNase。
- 用于切取琼脂糖凝胶中的条带
- 单手操作
- 移液按钮用于排出凝胶
- 弹出按钮用于推出吸头
- 避免交叉污染
- 吸头适配标准1000 µL移液器
- 这种聚丙烯吸头无热原且经认证不含RNase/DNase。
- 无热原
- 非灭菌
Added to Your Shopping Cart
Details
| Product Number | TGL-1165-R |
| 数量/包 | 480 /包 |
| 数量/箱 | 2400 /箱 |
| 品牌 | Axygen® |
| 包装规格 | 48支吸头/盒,10盒/包,5包/箱 |
| 无菌 | 否 |
| 可高压灭菌 | 是 |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24823266
- Quality Certificate - Lot No.05023266
- Quality Certificate - Lot No.34322266
- Quality Certificate - Lot No.27322266
- Quality Certificate - Lot No.20122266
- Quality Certificate - Lot No.02919266
- Quality Certificate - Lot No.19818266
- Quality Certificate - Lot No.11718266
- Quality Certificate - Lot No.03818266
- Quality Certificate - Lot No.01918266
- Quality Certificate - Lot No.23817266
- Quality Certificate - Lot No.16517266
- Quality Certificate - Lot No.01717266
- Quality Certificate - Lot No.06716266
- Quality Certificate - Lot No.11915266
- Quality Certificate - Lot No.30114266
- Quality Certificate - Lot No.05314266
- Quality Certificate - Lot No.14510015
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.1450015
- Quality Certificate - Lot No.13201045
- Quality Certificate - Lot No.100817-266
- Quality Certificate - Lot No.100709-266