Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® HybridRack™ Pipette Tips, 10 µL, Extended Length, Racked, Sterile
Product NumberER-10XT-R-S
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 10 µL tip is extended length to easily reach to the bottom of deep well plates or microcentrifuge tubes and features graduation lines at 2 µL, 5 µL, and 10 µL.
Learn More
HybridRack uses on average 70% less resin than standard industry tip racks.
| Product Number | ER-10XT-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | HybridRack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 10 µL |
| Volume Range | 0.1 µL - 10 µL |
| Filter | No |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Autoclavable | No |
| Product Material | Polypropylene |
| Deck Color | Red |
- Quality Certificate - Lot No.09425000
- Quality Certificate - Lot No.05625000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.00625000
- Quality Certificate - Lot No.35524000
- Quality Certificate - Lot No.31724000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.28224000
- Quality Certificate - Lot No.28124000
- Quality Certificate - Lot No.24124000
- Quality Certificate - Lot No.23924000
- Quality Certificate - Lot No.17224000
- Quality Certificate - Lot No.14524000
