Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Maxymum Recovery® Microvolume Pipet Tips, Non-Filtered, Clear, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-300-L
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
| Product Number | T-300-L |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |