Axygen® 10 µL Pipet Tips, Gilson-Style, Non-Filtered, Clear, Stack Packed
Product NumberT-300-STK
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
€290.12 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | T-300-STK |
| Qty./Pk | 480 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Sterile | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29325294
- Quality Certificate - Lot No.22525294
- Quality Certificate - Lot No.22325294
- Quality Certificate - Lot No.19725326
- Quality Certificate - Lot No.14925294
- Quality Certificate - Lot No.10525326
- Quality Certificate - Lot No.10025326
- Quality Certificate - Lot No.07825294
- Quality Certificate - Lot No.03925326
- Quality Certificate - Lot No.00825294
- Quality Certificate - Lot No.31524294
- Quality Certificate - Lot No.27424326
- Quality Certificate - Lot No.24624326
- Quality Certificate - Lot No.24124326
- Quality Certificate - Lot No.10124294
- Quality Certificate - Lot No.09224294
- Quality Certificate - Lot No.05024294
- Quality Certificate - Lot No.27623326
- Quality Certificate - Lot No.18423326
- Quality Certificate - Lot No.18023326
- Quality Certificate - Lot No.02723294
- Quality Certificate - Lot No.02423294
- Quality Certificate - Lot No.21022294
- Quality Certificate - Lot No.01822326