
Axygen® 20 µL Maxymum Recovery® Ultra Micro Pipet Tips, Non-Filtered, Clear, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-400-L

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are nonpyrogenic andRNase-/DNase-free.
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Added to Your Shopping Cart
Details
Product Number | T-400-L |
Qty./Pk | 1000 / Pk |
Qty./Cs | 20000 / Cs |
Brand | Axygen® |
Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
Capacity | 20 µL |
Volume Range | 0,5 - 20 µL |
Filter | Non |
Sterile | Non |
Autoclavable | Oui |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21225811
- Quality Certificate - Lot No.13025078
- Quality Certificate - Lot No.11225811
- Quality Certificate - Lot No.08825078
- Quality Certificate - Lot No.07625078
- Quality Certificate - Lot No.06825811
- Quality Certificate - Lot No.34524811
- Quality Certificate - Lot No.19224536
- Quality Certificate - Lot No.18424536
- Quality Certificate - Lot No.02424811
- Quality Certificate - Lot No.30323536
- Quality Certificate - Lot No.24823811
- Quality Certificate - Lot No.22023811
- Quality Certificate - Lot No.09423536
- Quality Certificate - Lot No.09323536