
Axygen® 10 µL Microvolume Pipet Tips, Non-Filtered, Nonsterile, Clear, Long Length, Rack Pack
Product NumberTXL-10-R

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$257.19 per case
Added to Your Shopping Cart
Details
Product Number | TXL-10-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 10 µL |
Volume Range | 0.1 - 10 µL |
Sterile | No |
Color | Clear |
Specifications Documents