Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 200 µL, Natural, Maxymum Recovery Surface, Racked, Sterile
Product NumberMR-200-L-R-S
Axygen® MultiRack Maxymum Recovery® tips are available with or without aerosol filters. Axygen® Maxymum Recovery technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen® MultiRack Maxymum Recovery tips are available in a wide range of tip sizes with filters and sterilization.
| Product Number | MR-200-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Capacity | 200 µL |
| Maximum Volume Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Yellow |
- Quality Certificate - Lot No.36525000
- Quality Certificate - Lot No.35225000
- Quality Certificate - Lot No.33625000
- Quality Certificate - Lot No.31825000
- Quality Certificate - Lot No.26825000
- Quality Certificate - Lot No.25825000
- Quality Certificate - Lot No.24125000
- Quality Certificate - Lot No.23325000
- Quality Certificate - Lot No.21925000
- Quality Certificate - Lot No.17625000
- Quality Certificate - Lot No.15425000
- Quality Certificate - Lot No.14925000
- Quality Certificate - Lot No.13625000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.12125000
- Quality Certificate - Lot No.10625000
- Quality Certificate - Lot No.07825000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.03825000
- Quality Certificate - Lot No.02825000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.33224000
- Quality Certificate - Lot No.31124000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.25324000
- Quality Certificate - Lot No.24824000
- Quality Certificate - Lot No.29822000
- Quality Certificate - Lot No.26322000
- Quality Certificate - Lot No.22222000
- Quality Certificate - Lot No.21722000