Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 200 µL, NX Filtered, Maxymum Recovery Surface, Racked, Sterile
Product NumberMRF-200NX-L-R-S
Axygen® MultiRack Maxymum Recovery® tips are available with or without aerosol filters. Axygen® Maxymum Recovery technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen® MultiRack Maxymum Recovery tips are available in a wide range of tip sizes with filters and sterilization.
| Product Number | MRF-200NX-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Capacity | 200 µL |
| Maximum Volume Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Application | Diagnostics |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Color | Yellow |
- Quality Certificate - Lot No.00826000
- Quality Certificate - Lot No.33525000
- Quality Certificate - Lot No.32325000
- Quality Certificate - Lot No.30425000
- Quality Certificate - Lot No.30225000
- Quality Certificate - Lot No.30025000
- Quality Certificate - Lot No.29325000
- Quality Certificate - Lot No.28725000
- Quality Certificate - Lot No.28625000
- Quality Certificate - Lot No.17725000
- Quality Certificate - Lot No.33622000
- Quality Certificate - Lot No.33422000
- Quality Certificate - Lot No.33322000
- Quality Certificate - Lot No.33222000
- Quality Certificate - Lot No.31722000
- Quality Certificate - Lot No.31522000
- Quality Certificate - Lot No.31422000
- Quality Certificate - Lot No.31222000
- Quality Certificate - Lot No.31122000
- Quality Certificate - Lot No.31022000
- Quality Certificate - Lot No.30322000
- Quality Certificate - Lot No.29822000
- Quality Certificate - Lot No.29722000
- Quality Certificate - Lot No.29122000
- Quality Certificate - Lot No.28922000
- Quality Certificate - Lot No.28822000
- Quality Certificate - Lot No.28322000
- Quality Certificate - Lot No.28122000
- Quality Certificate - Lot No.18022000
- Quality Certificate - Lot No.17822000