Axygen® Tip Refill System, 10 µL, Refill Rack, Clear, Nonsterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
产品编号RFL-300-C
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PRFL-300-C. It will remain available in all other regions.
Axygen Tip Refill System contains durable refill rack that can be easily refilled by hand and is autoclavable. These translucent racks include color-coded inserts for tip identification and are RNase-/DNase free. They are available in different colors and are packaged in bulk or racks.
- RNase-/DNase-free
- Nonpyrogenic
- Translucent rack allows tips to be easily seen
- Color-coded insert allows for easy identification of tip
已添加至购物车
详情
| 产品编号 | RFL-300-C |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 10 µL |
| Maximum Volume/Well | 10 µL |
| Volume Range | 0.1 - 10 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 35425326
- 质量证书 – 批号 33025326
- 质量证书 – 批号 32525326
- 质量证书 – 批号 29325294
- 质量证书 – 批号 28825294
- 质量证书 – 批号 27425326
- 质量证书 – 批号 22525294
- 质量证书 – 批号 22125294
- 质量证书 – 批号 21825294
- 质量证书 – 批号 19725326
- 质量证书 – 批号 19225326
- 质量证书 – 批号 17625294
- 质量证书 – 批号 15225294
- 质量证书 – 批号 14925294
- 质量证书 – 批号 14325294
- 质量证书 – 批号 11725326
- 质量证书 – 批号 10525326
- 质量证书 – 批号 10025326
- 质量证书 – 批号 07825294
- 质量证书 – 批号 05825326
- 质量证书 – 批号 05225294
- 质量证书 – 批号 03925326
- 质量证书 – 批号 03525326
- 质量证书 – 批号 00825294
- 质量证书 – 批号 33424326
- 质量证书 – 批号 31524294
- 质量证书 – 批号 28124326
- 质量证书 – 批号 27124326
- 质量证书 – 批号 27024326
- 质量证书 – 批号 24624326