
Axygen® 200 µL Maxymum Recovery® Universal Fit Pipet Tip, Beveled, Clear, Nonsterile, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-200-C-L

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$568.52 per case
Added to Your Shopping Cart
Details
Product Number | T-200-C-L |
Qty./Pk | 1000 / Pk |
Qty./Cs | 20000 / Cs |
Brand | Axygen® |
Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07125810
- Quality Certificate - Lot No.04425810
- Quality Certificate - Lot No.02825295
- Quality Certificate - Lot No.02125810
- Quality Certificate - Lot No.36124810
- Quality Certificate - Lot No.34324810
- Quality Certificate - Lot No.33924810
- Quality Certificate - Lot No.33724295
- Quality Certificate - Lot No.32724810