Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Maxymum Recovery® Universal Fit Pipette Tips, Beveled, Clear, Nonsterile, Rack Pack
Product NumberT-200-C-L-R
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-200-C-L-R. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Beveled
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
£313.02 per case
| Product Number | T-200-C-L-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
- Quality Certificate - Lot No.06026001
- Quality Certificate - Lot No.02426001
- Quality Certificate - Lot No.36125001
- Quality Certificate - Lot No.33125001
- Quality Certificate - Lot No.32625001
- Quality Certificate - Lot No.24025001
- Quality Certificate - Lot No.23125295
- Quality Certificate - Lot No.18925295
- Quality Certificate - Lot No.16725295
- Quality Certificate - Lot No.14525001
- Quality Certificate - Lot No.11425001