Axygen® 200 µL Maxymum Recovery® Universal Fit Pipet Tip, Beveled, Clear, Sterile, Rack Pack
产品编号T-200-C-L-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
已添加至购物车
详情
| 产品编号 | T-200-C-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 02426001
- 质量证书 – 批号 36125001
- 质量证书 – 批号 34025001
- 质量证书 – 批号 32625001
- 质量证书 – 批号 30725295
- 质量证书 – 批号 28525001
- 质量证书 – 批号 27525402
- 质量证书 – 批号 27125001
- 质量证书 – 批号 26725402
- 质量证书 – 批号 25125001
- 质量证书 – 批号 23825001
- 质量证书 – 批号 23625295
- 质量证书 – 批号 23425295
- 质量证书 – 批号 17925001
- 质量证书 – 批号 16725295
- 质量证书 – 批号 14525001
- 质量证书 – 批号 12825402
- 质量证书 – 批号 12625402
- 质量证书 – 批号 09725001
- 质量证书 – 批号 06925001
- 质量证书 – 批号 05725001
- 质量证书 – 批号 05425001
- 质量证书 – 批号 02825295
- 质量证书 – 批号 02125001
- 质量证书 – 批号 01525295
- 质量证书 – 批号 36324001
- 质量证书 – 批号 34324001
- 质量证书 – 批号 34224001
- 质量证书 – 批号 33724295
- 质量证书 – 批号 32924295