Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Hinged Racks, Yellow, Sterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberT-200-Y-R-S
Added to Your Shopping Cart
Details
| Product Number | T-200-Y-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Yellow |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30725001
- Quality Certificate - Lot No.28425001
- Quality Certificate - Lot No.27225001
- Quality Certificate - Lot No.27025001
- Quality Certificate - Lot No.24725001
- Quality Certificate - Lot No.24425001
- Quality Certificate - Lot No.23125001
- Quality Certificate - Lot No.22625001
- Quality Certificate - Lot No.22425001
- Quality Certificate - Lot No.22025001
- Quality Certificate - Lot No.19125001
- Quality Certificate - Lot No.14225001
- Quality Certificate - Lot No.10925001
- Quality Certificate - Lot No.10525001
- Quality Certificate - Lot No.10225001
- Quality Certificate - Lot No.09825001
- Quality Certificate - Lot No.09225001
- Quality Certificate - Lot No.08925001
- Quality Certificate - Lot No.08525001
- Quality Certificate - Lot No.07625001
- Quality Certificate - Lot No.07425001
- Quality Certificate - Lot No.07225001
- Quality Certificate - Lot No.06025001
- Quality Certificate - Lot No.05625001
- Quality Certificate - Lot No.05125001
- Quality Certificate - Lot No.05025001
- Quality Certificate - Lot No.00125001
- Quality Certificate - Lot No.34624001
- Quality Certificate - Lot No.33824001
- Quality Certificate - Lot No.32824001