Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL通用移液器吸头,斜尖,黄色,非灭菌,多层吸头盒,96个吸头/层,5层/盒,10盒/箱
Product NumberT-200-Y-STK
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-200-Y-STK. It will remain available in all other regions.
Axygen® 通用吸头适用于多种单通道和多通道移液器。这种聚丙烯吸头无热原且经认证不含RNase/DNase。提供Maxymum Recovery、斜尖、Eppendorf型、非灭菌、灭菌、不带滤芯以及其他规格,满足特殊应用需求。柔性壁和内部密封圈可确保紧密配合,只需较小的力即可装载和推出。
Added to Your Shopping Cart
Details
| Product Number | T-200-Y-STK |
| 数量/包 | 480 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 包装规格 | 96支吸头/盒,5盒/叠,10叠/箱 |
| 容量 | 200 µL |
| 容积范围 | 1 - 200 µL |
| 过滤器 | 没有 |
| 无菌 | 否 |
| 可高压灭菌 | 没有 |
| 颜色 | 黄色 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25825295
- Quality Certificate - Lot No.24125295
- Quality Certificate - Lot No.16525402
- Quality Certificate - Lot No.07925402
- Quality Certificate - Lot No.06425402
- Quality Certificate - Lot No.30224295
- Quality Certificate - Lot No.29924295
- Quality Certificate - Lot No.20624402
- Quality Certificate - Lot No.31123295
- Quality Certificate - Lot No.25423402
- Quality Certificate - Lot No.25023402
- Quality Certificate - Lot No.04623402
- Quality Certificate - Lot No.22922402
- Quality Certificate - Lot No.21422402
- Quality Certificate - Lot No.21322402
- Quality Certificate - Lot No.20922402
- Quality Certificate - Lot No.20422402
- Quality Certificate - Lot No.17522295
- Quality Certificate - Lot No.14722295