Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Yellow, Sterile, Stacked Rack, 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Case
Product NumberT-200-Y-STK-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Added to Your Shopping Cart
Details
| Product Number | T-200-Y-STK-S |
| Qty./Pk | 480 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| 滅菌 | Yes |
| オートクレーブ可能 | No |
| Color | Yellow |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16725402
- Quality Certificate - Lot No.16525402
- Quality Certificate - Lot No.06425402
- Quality Certificate - Lot No.30224295
- Quality Certificate - Lot No.31123295
- Quality Certificate - Lot No.25023402
- Quality Certificate - Lot No.14223402
- Quality Certificate - Lot No.13623295
- Quality Certificate - Lot No.08223402
- Quality Certificate - Lot No.02523402
- Quality Certificate - Lot No.31222402
- Quality Certificate - Lot No.11220075
- Quality Certificate - Lot No.29219295
- Quality Certificate - Lot No.24819295
- Quality Certificate - Lot No.21819402
- Quality Certificate - Lot No.17719402
- Quality Certificate - Lot No.04819295
- Quality Certificate - Lot No.32618402
- Quality Certificate - Lot No.32018402
- Quality Certificate - Lot No.31318402
- Quality Certificate - Lot No.35716295
- Quality Certificate - Lot No.35416295
- Quality Certificate - Lot No.33716295
- Quality Certificate - Lot No.31316295
- Quality Certificate - Lot No.22416075
- Quality Certificate - Lot No.16916402
- Quality Certificate - Lot No.16116075
- Quality Certificate - Lot No.12116075
- Quality Certificate - Lot No.24315077
- Quality Certificate - Lot No.23615077