
Axygen® 200 µL Pipet Tips, Wide-Bore, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-205-WB-C

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
(This is the suggested replacement for T-205-WB-C-L)
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Wide-Bore
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$492.43 per case
Added to Your Shopping Cart
Details
Product Number | T-205-WB-C |
Qty./Pk | 1000 / Pk |
Qty./Cs | 20000 / Cs |
Brand | Axygen® |
Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Clear |
Specifications Documents
Available Certificates