Axygen® 300 µL Universal Fit Pipet Tips, Fine-Point, Non-Filtered, Clear, Bulk Pack
产品编号T-350-C
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Fine-Point
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
已添加至购物车
详情
| 产品编号 | T-350-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
| Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Sterile | No |
| Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 02526376
- 质量证书 – 批号 02026376
- 质量证书 – 批号 01426376
- 质量证书 – 批号 00826376
- 质量证书 – 批号 00426376
- 质量证书 – 批号 36025376
- 质量证书 – 批号 35225376
- 质量证书 – 批号 34425376
- 质量证书 – 批号 33525376
- 质量证书 – 批号 32525376
- 质量证书 – 批号 31825376
- 质量证书 – 批号 31125376
- 质量证书 – 批号 30825537
- 质量证书 – 批号 30525376
- 质量证书 – 批号 29725376
- 质量证书 – 批号 29225537
- 质量证书 – 批号 28725376
- 质量证书 – 批号 26125376