Axygen® 300 µL Maxymum Recovery® 通用移液器吸头,超细尖端,非灭菌,透明,无菌,盒装
Product NumberT-350-C-L-R-S
Axygen® 通用吸头适用于多种单通道和多通道移液器,可与大多数常见品牌的移液器兼容。这种聚丙烯吸头无热原且经认证不含RNase/DNase。提供Maxymum Recovery、斜尖、Eppendorf型、非灭菌、灭菌、不带滤芯以及其他规格,满足特殊应用需求。柔性壁和内部密封圈可确保紧密配合,只需较小的力即可装载和推出。
Added to Your Shopping Cart
Details
| Product Number | T-350-C-L-R-S |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 包装规格 | 96支吸头/盒,10盒/包,5包/箱 |
| 容量 | 300 µL |
| 容积范围 | 1 - 300 µL |
| 过滤器 | 没有 |
| 无菌 | 是 |
| 可高压灭菌 | 没有 |
| 颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00426537
- Quality Certificate - Lot No.27625537
- Quality Certificate - Lot No.13425537
- Quality Certificate - Lot No.24024537
- Quality Certificate - Lot No.11824537
- Quality Certificate - Lot No.03924537
- Quality Certificate - Lot No.34723537
- Quality Certificate - Lot No.28323537
- Quality Certificate - Lot No.24023537
- Quality Certificate - Lot No.20523537
- Quality Certificate - Lot No.05023537
- Quality Certificate - Lot No.31122537
- Quality Certificate - Lot No.30622537
- Quality Certificate - Lot No.29522537
- Quality Certificate - Lot No.26222537
- Quality Certificate - Lot No.25822537
- Quality Certificate - Lot No.18122537
- Quality Certificate - Lot No.33221091
- Quality Certificate - Lot No.30221091
- Quality Certificate - Lot No.01821091
- Quality Certificate - Lot No.19220091
- Quality Certificate - Lot No.09520091
- Quality Certificate - Lot No.01320091
- Quality Certificate - Lot No.34219091
- Quality Certificate - Lot No.28419091
- Quality Certificate - Lot No.25319091
- Quality Certificate - Lot No.05719091
- Quality Certificate - Lot No.32318091
- Quality Certificate - Lot No.27018091
- Quality Certificate - Lot No.23318091