
Axygen® 200 µL Maxymum Recovery® Pipet Tips, Yellow, Sterile, Graduated, Non-Filtered, Rack Pack
Product NumberTE-204-Y-L-R-S

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Graduation marks at 10 µL, 50 µL and 100 µL
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$339.11 per case
Added to Your Shopping Cart
Details
Product Number | TE-204-Y-L-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Yellow |
Specifications Documents