Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Maxymum Recovery® Universal Fit Pipet Tips, Beveled, Graduated, Clear, Rack Pack
Product NumberTR-222-C-L-R
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Graduation marks at 10, 50, and 100 µL
- Beveled
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
| Product Number | TR-222-C-L-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
- Quality Certificate - Lot No.32125001
- Quality Certificate - Lot No.28625001
- Quality Certificate - Lot No.30924080
- Quality Certificate - Lot No.30624080
- Quality Certificate - Lot No.30224080
- Quality Certificate - Lot No.21324001
- Quality Certificate - Lot No.19224080
- Quality Certificate - Lot No.18524080
- Quality Certificate - Lot No.17124080
- Quality Certificate - Lot No.09224080
- Quality Certificate - Lot No.08524080
- Quality Certificate - Lot No.02424001