Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL通用移液器吸头,斜尖,带刻度,黄色,大包装,1000个吸头/包,20包/箱
Product NumberTR-222-Y
Axygen® 通用吸头适用于多种单通道和多通道移液器。这种聚丙烯吸头无热原且经认证不含RNase/DNase。提供Maxymum Recovery、斜尖、Eppendorf型、非灭菌、灭菌、不带滤芯以及其他规格,满足特殊应用需求。柔性壁和内部密封圈可确保紧密配合,只需较小的力即可装载和推出。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- 生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
- 散装手工吸头的树脂使用量比盒装产品平均减少75%。
Added to Your Shopping Cart
Details
| Product Number | TR-222-Y |
| 数量/包 | 1000 /包 |
| 数量/箱 | 20000 /箱 |
| 品牌 | Axygen® |
| 包装规格 | 1,000支吸头/包,20包/箱 |
| 容量 | 200 µL |
| 容积范围 | 1 - 200 µL |
| 过滤器 | 没有 |
| 无菌 | 否 |
| 可高压灭菌 | 是 |
| 颜色 | 黄色 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03726296
- Quality Certificate - Lot No.03226296
- Quality Certificate - Lot No.02526296
- Quality Certificate - Lot No.02026296
- Quality Certificate - Lot No.01426296
- Quality Certificate - Lot No.00926296
- Quality Certificate - Lot No.00426296
- Quality Certificate - Lot No.35525296
- Quality Certificate - Lot No.34625296
- Quality Certificate - Lot No.33425296
- Quality Certificate - Lot No.30525296
- Quality Certificate - Lot No.30125296
- Quality Certificate - Lot No.29625296
- Quality Certificate - Lot No.29125296
- Quality Certificate - Lot No.28525296
- Quality Certificate - Lot No.27225296
- Quality Certificate - Lot No.24425296
- Quality Certificate - Lot No.24025296