
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL扁头0.4 mm厚凝胶上样吸头,自然色,非灭菌,200个吸头/盒,2盒/箱,400个吸头/箱
Product Number4854

Corning® 聚丙烯凝胶上样吸头具有扁头0.4mm厚毛细管尖端,便于为垂直和水平电泳凝胶上样。请参阅移液器吸头兼容性指南中的技术信息列表,了解有关其他移液器吸头的适配信息。吸头长度为83mm,总容量为200 µL。200个吸头/盒,非灭菌,不含RNase/DNase,无热原,无金属残留。
Added to Your Shopping Cart
Details
Product Number | 4854 |
数量/包 | 200 /包 |
数量/箱 | 400 /箱 |
品牌 | Corning® |
吸头规格 | 200支吸头/盒 |
容量 | 200 µL |
容积范围 | 1 - 200 µL |
无菌 | 否 |
可高压灭菌 | 是 |
长度 | 83 mm |
颜色 | 本色 |
特性 | 一次性 |
末端厚度 | 0.4 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15525000
- Quality Certificate - Lot No.08025000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.16524000
- Quality Certificate - Lot No.06424000
- Quality Certificate - Lot No.25523000
- Quality Certificate - Lot No.18823000
- Quality Certificate - Lot No.14223000
- Quality Certificate - Lot No.10023000
- Quality Certificate - Lot No.09423000
- Quality Certificate - Lot No.31222000
- Quality Certificate - Lot No.28722000
- Quality Certificate - Lot No.26522000
- Quality Certificate - Lot No.25622000
- Quality Certificate - Lot No.25122000
- Quality Certificate - Lot No.23422000
- Quality Certificate - Lot No.20122000
- Quality Certificate - Lot No.19222000
- Quality Certificate - Lot No.14022000
- Quality Certificate - Lot No.10122000
- Quality Certificate - Lot No.09522000
- Quality Certificate - Lot No.03322000
- Quality Certificate - Lot No.35121000
- Quality Certificate - Lot No.33721000
- Quality Certificate - Lot No.30821000
- Quality Certificate - Lot No.30621000
- Quality Certificate - Lot No.30221000
- Quality Certificate - Lot No.28021000
- Quality Certificate - Lot No.26021000
- Quality Certificate - Lot No.25221000