
Corning® 1-200 µL扁头0.2 mm厚凝胶上样吸头,自然色,非灭菌,200个吸头/盒,2盒/箱,400个吸头/箱
Product Number4884

Corning® 聚丙烯凝胶上样吸头具有扁头0.2mm厚毛细管尖端,便于为垂直和水平电泳凝胶上样。请参阅移液器吸头兼容性指南中的技术信息列表,了解有关其他移液器吸头的适配信息。吸头长度为83mm,总容量为200 µL。200个吸头/盒,非灭菌,不含RNase/DNase,无热原,无金属残留。
Added to Your Shopping Cart
Details
Product Number | 4884 |
数量/包 | 200 /包 |
数量/箱 | 400 /箱 |
品牌 | Corning® |
吸头规格 | 200支吸头/盒 |
容量 | 200 µL |
容积范围 | 1 - 200 µL |
无菌 | 否 |
可高压灭菌 | 是 |
长度 | 83 mm |
颜色 | 本色 |
特性 | 一次性 |
末端厚度 | 0.2 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35824000
- Quality Certificate - Lot No.20424000
- Quality Certificate - Lot No.02224000
- Quality Certificate - Lot No.10323000
- Quality Certificate - Lot No.12922000
- Quality Certificate - Lot No.10822000
- Quality Certificate - Lot No.10322000
- Quality Certificate - Lot No.01322000
- Quality Certificate - Lot No.00022219
- Quality Certificate - Lot No.35621000
- Quality Certificate - Lot No.35421000
- Quality Certificate - Lot No.26721000
- Quality Certificate - Lot No.25821000
- Quality Certificate - Lot No.16221000
- Quality Certificate - Lot No.17620000
- Quality Certificate - Lot No.00620000
- Quality Certificate - Lot No.26719000
- Quality Certificate - Lot No.19619000
- Quality Certificate - Lot No.10019000
- Quality Certificate - Lot No.27518000
- Quality Certificate - Lot No.18318000
- Quality Certificate - Lot No.06718000
- Quality Certificate - Lot No.30017000
- Quality Certificate - Lot No.21517000
- Quality Certificate - Lot No.04517000
- Quality Certificate - Lot No.28616000
- Quality Certificate - Lot No.16016000
- Quality Certificate - Lot No.05616000
- Quality Certificate - Lot No.04716000
- Quality Certificate - Lot No.29515000