
Corning® DeckWorks 1 - 300 µL Low Binding Pipet Tips, Graduated, Reload System, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 4 Packs/Case
Product Number4155

Corning DeckWorks low binding tips are available in 10 µL, 200 µL and 300 µL sizes. Proprietary low binding technology reduces surface tension on the interior wall of the tip. Leaching and/or subsequent sample degradation associated with silicone-based tips are eliminated. DeckWorks low binding tips are ideal for quantitative assays in which sample binding can significantly alter results. Specific applications include accurate and precise pipetting of expensive reagents, DNA, proteins and/or peptides.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
Product Number | 4155 |
パック入数 | 960 / パック |
ケース入数 | 3840 / ケース |
ブランド | Corning® |
チップフォーマット | 96 本/デック |
容量 | 300 µL |
最大容量 | 300 µL |
容量範囲 | 1 - 300 µL |
アプリケーション | 診断研究 |
フィルター | No |
滅菌 | No |
オートクレーブ可能 | Yes |
材質 | ポリプロピレン |
カラー | ナチュラル |
特長 | ディスポーザブル |