
Corning® 0.5-10 µL Microvolume Bulk Packed Pipet Tips, (Fits Eppendorf® and Other Ultra-Micropipettors), Natural, Nonsterile, 1,000 Tips/Bag, 10,000 Tips/Case
Product Number4901

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® polypropylene microvolume pipet tips provide accurate, reliable performance in the 0.5-10 µL range and are designed for use with Eppendorf® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Eppendorf® is a registered trademark of Eppendorf SE.

Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.
Added to Your Shopping Cart
Details
Product Number | 4901 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Corning® |
Tip Format | Bulk pack |
Capacity | 10 µL |
Volume Range | 0.5 - 10 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
颜色 | 本色 |
特性 | 一次性 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31324000
- Quality Certificate - Lot No.35121000
- Quality Certificate - Lot No.34121000
- Quality Certificate - Lot No.09721000
- Quality Certificate - Lot No.08618000
- Quality Certificate - Lot No.07715000
- Quality Certificate - Lot No.34713002
- Quality Certificate - Lot No.01413001
- Quality Certificate - Lot No.00813001
- Quality Certificate - Lot No.34011002
- Quality Certificate - Lot No.15311001
- Quality Certificate - Lot No.08811001
- Quality Certificate - Lot No.27110001
- Quality Certificate - Lot No.01910001
- Quality Certificate - Lot No.05409001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.36004011
- Quality Certificate - Lot No.35203005
- Quality Certificate - Lot No.35203002
- Quality Certificate - Lot No.33708001
- Quality Certificate - Lot No.31803006
- Quality Certificate - Lot No.25707004
- Quality Certificate - Lot No.21807002
- Quality Certificate - Lot No.20806001
- Quality Certificate - Lot No.20106006
- Quality Certificate - Lot No.17806007
- Quality Certificate - Lot No.17805005
- Quality Certificate - Lot No.17304002
- Quality Certificate - Lot No.16907002
- Quality Certificate - Lot No.16303004