Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® DeckWorks 0.1 - 10 µL移液器吸头,带刻度,自然色,非灭菌,聚丙烯,1000个吸头/袋,10,000个吸头/箱
Product Number4110

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
康宁DeckWorks大包装移液器吸头适配DeckWorks吸头盒,采用可反复开合的密封聚乙烯袋包装。提供10 µL、200 µL和1000 µL三种吸头规格,以便尽量节省时间和费用。该系统可最大限度地增加储存空间,并有助于减少塑料材料的生产和浪费。系统中的铰链式吸头盒和替换吸头架均由可回收塑料制成。移液器吸头在受控的注塑成型环境下生产,以确保各种容量的吸头均具有高准确度和精度。其采有医用级树脂以及卓越的生产工艺,经认证:

散装手工吸头的树脂使用量比盒装产品平均减少90%。
Added to Your Shopping Cart
Details
Product Number | 4110 |
数量/包 | 1000 /包 |
数量/箱 | 10000 /箱 |
品牌 | Corning® |
吸头规格 | 大包装 |
容量 | 10 µL |
容积范围 | 0.1 - 10 µL |
过滤器 | 没有 |
Sterile | No |
Autoclavable | Yes |
Color | Natural |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18825000
- Quality Certificate - Lot No.15525000
- Quality Certificate - Lot No.04925000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.00625000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.35824000
- Quality Certificate - Lot No.35324000
- Quality Certificate - Lot No.32724000
- Quality Certificate - Lot No.32624000
- Quality Certificate - Lot No.31724000
- Quality Certificate - Lot No.31324000
- Quality Certificate - Lot No.29524000
- Quality Certificate - Lot No.28424000
- Quality Certificate - Lot No.27524000
- Quality Certificate - Lot No.26724000
- Quality Certificate - Lot No.26424000
- Quality Certificate - Lot No.26024000
- Quality Certificate - Lot No.23624000
- Quality Certificate - Lot No.22924000
- Quality Certificate - Lot No.21524000
- Quality Certificate - Lot No.19424000
- Quality Certificate - Lot No.06724000
- Quality Certificate - Lot No.04724000
- Quality Certificate - Lot No.03124000
- Quality Certificate - Lot No.02224000
- Quality Certificate - Lot No.01124000
- Quality Certificate - Lot No.35423000
- Quality Certificate - Lot No.35323000
- Quality Certificate - Lot No.34823000