Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Universal Fit Racked Pipet Tips, Natural, Sterile, 10 Racks/Case, 960 Tips/Case
Product Number4864
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning® Universal Fit racked polypropylene pipet tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- 96 tips/rack
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- Beveled orifice helps ensure accurate fluid delivery.
- Sterile
- RNase-/DNase-free and nonpyrogenic.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4864 |
Qty./Pk | 96 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Tip Format | 96 Tips/Rack |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Natural |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27124028
- Quality Certificate - Lot No.27124023
- Quality Certificate - Lot No.27024027
- Quality Certificate - Lot No.26924027
- Quality Certificate - Lot No.26824031
- Quality Certificate - Lot No.26724045
- Quality Certificate - Lot No.04724048
- Quality Certificate - Lot No.04624065
- Quality Certificate - Lot No.02424009
- Quality Certificate - Lot No.31523029
- Quality Certificate - Lot No.19323029
- Quality Certificate - Lot No.17623009
- Quality Certificate - Lot No.17423004
- Quality Certificate - Lot No.02223001
- Quality Certificate - Lot No.02123011
- Quality Certificate - Lot No.01223045
- Quality Certificate - Lot No.27922046
- Quality Certificate - Lot No.27922045
- Quality Certificate - Lot No.27922044
- Quality Certificate - Lot No.27922043
- Quality Certificate - Lot No.27822047
- Quality Certificate - Lot No.27722097
- Quality Certificate - Lot No.27622093
- Quality Certificate - Lot No.27622092
- Quality Certificate - Lot No.23622038
- Quality Certificate - Lot No.23622037
- Quality Certificate - Lot No.17222032
- Quality Certificate - Lot No.17122035
- Quality Certificate - Lot No.17122034
- Quality Certificate - Lot No.16722034