
Corning® 100-1000 µL通用大包装移液器吸头,蓝色,非灭菌,1000个吸头/袋,1000个吸头/箱
Product Number4868

Corning® 通用大包装聚丙烯移液器吸头性能可靠,适合各大品牌的移液器。请参阅移液器吸头兼容性指南中的技术信息列表,了解有关其他移液器吸头的适配信息。---刻度线在250、500和1,000 µL处 -斜尖吸头有助于确保移液准确。非灭菌

- 生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
- 散装手工吸头的树脂使用量比盒装产品平均减少49%。
Added to Your Shopping Cart
Details
Product Number | 4868 |
数量/包 | 1000 /包 |
数量/箱 | 1000 /箱 |
品牌 | Corning® |
吸头规格 | 大包装 |
容量 | 1000 µL |
容积范围 | 100 - 1000 µL |
过滤器 | 没有 |
无菌 | 否 |
可高压灭菌 | 是 |
颜色 | 蓝色 |
特性 | 一次性 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21825041
- Quality Certificate - Lot No.21825040
- Quality Certificate - Lot No.21725040
- Quality Certificate - Lot No.20825024
- Quality Certificate - Lot No.20725021
- Quality Certificate - Lot No.20625025
- Quality Certificate - Lot No.20525029
- Quality Certificate - Lot No.20425034
- Quality Certificate - Lot No.20325040
- Quality Certificate - Lot No.17125016
- Quality Certificate - Lot No.17025017
- Quality Certificate - Lot No.13225011
- Quality Certificate - Lot No.13125009
- Quality Certificate - Lot No.13025012
- Quality Certificate - Lot No.07225152
- Quality Certificate - Lot No.07225151
- Quality Certificate - Lot No.07225150
- Quality Certificate - Lot No.07225149
- Quality Certificate - Lot No.04825125
- Quality Certificate - Lot No.04825124
- Quality Certificate - Lot No.01525653
- Quality Certificate - Lot No.01525652
- Quality Certificate - Lot No.24524023
- Quality Certificate - Lot No.24424035
- Quality Certificate - Lot No.24424032
- Quality Certificate - Lot No.24424021
- Quality Certificate - Lot No.24324036
- Quality Certificate - Lot No.24324035
- Quality Certificate - Lot No.24224040
- Quality Certificate - Lot No.24224013