Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 2 mL Aspirating Pipet, Polystyrene, without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case
Product Number357558

Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. Nonpyrogenic, nonplugged pipet, individually wrapped in thermoformed paper/plastic wrap.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 357558 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | Falcon® |
Capacity | 2 mL |
Pipet Style | Aspirating |
Sterile | Yes |
Packaging | Individually wrapped |
Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9363008
- Quality Certificate - Lot No.9349011
- Quality Certificate - Lot No.9339009
- Quality Certificate - Lot No.9335018
- Quality Certificate - Lot No.9322017
- Quality Certificate - Lot No.9317001
- Quality Certificate - Lot No.9310001
- Quality Certificate - Lot No.9305009
- Quality Certificate - Lot No.9275002
- Quality Certificate - Lot No.9265001
- Quality Certificate - Lot No.9260002
- Quality Certificate - Lot No.9231004
- Quality Certificate - Lot No.9223002
- Quality Certificate - Lot No.9220002
- Quality Certificate - Lot No.9196010
- Quality Certificate - Lot No.9191001
- Quality Certificate - Lot No.9171001
- Quality Certificate - Lot No.9169001
- Quality Certificate - Lot No.9160002
- Quality Certificate - Lot No.9140006
- Quality Certificate - Lot No.9134008
- Quality Certificate - Lot No.9105031
- Quality Certificate - Lot No.9099009
- Quality Certificate - Lot No.9062001
- Quality Certificate - Lot No.9050017
- Quality Certificate - Lot No.9040001
- Quality Certificate - Lot No.9038001
- Quality Certificate - Lot No.9034002
- Quality Certificate - Lot No.9032003
- Quality Certificate - Lot No.9020001