Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 2 mL Serological Pipet, Polystyrene, 0.01 Increments, Individually Packed, Sterile, 100/Box, 1,000/Case
Product Number356507
Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. This nonpyrogenic pipet has a 0.8 mL overfill capacity and is individually wrapped in Corning® Advantage™ all-plastic thermoformed package
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 356507 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Capacity | 2 mL |
| Pipet Style | Serological |
| Feature | Disposable |
| Graduation Interval | 0.01 mL |
| Sterile | Yes |
| Packaging | Individually wrapped clear plastic |
| Application | Diagnostics |
| Product Material | Polystyrene |
Specifications Documents