
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 2 mL血清移液管,聚苯乙烯,0.01增量,独立包装,无菌,100/袋,1,000/箱
Product Number357507

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

适合组织培养用途,或者需要在无菌环境中进行分装或吸取/分配的所有无毒溶液。这种无热原移液管具有0.8 mL超量体积。采用独立纸塑热封包装。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 357507 |
数量/包 | 100 /包 |
数量/箱 | 1000 /箱 |
品牌 | Falcon® |
容量 | 2 mL |
移液器式样 | 血清 |
特性 | 一次性 |
刻度间隔 | 0.01 mL |
无菌 | 是 |
包装 | 单独包装,纸和塑料 |
应用 | 诊断 |
Product Material | 聚苯乙烯 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01525502
- Quality Certificate - Lot No.00425501
- Quality Certificate - Lot No.35724511
- Quality Certificate - Lot No.35024510
- Quality Certificate - Lot No.34324509
- Quality Certificate - Lot No.33224508
- Quality Certificate - Lot No.25724507
- Quality Certificate - Lot No.20824506
- Quality Certificate - Lot No.18024505
- Quality Certificate - Lot No.15324504
- Quality Certificate - Lot No.12824503
- Quality Certificate - Lot No.10924502
- Quality Certificate - Lot No.00724501
- Quality Certificate - Lot No.9351009
- Quality Certificate - Lot No.9283001
- Quality Certificate - Lot No.9261002
- Quality Certificate - Lot No.9199003
- Quality Certificate - Lot No.9189007
- Quality Certificate - Lot No.9167002
- Quality Certificate - Lot No.9162001
- Quality Certificate - Lot No.9098026
- Quality Certificate - Lot No.9078001
- Quality Certificate - Lot No.9077001
- Quality Certificate - Lot No.9011001
- Quality Certificate - Lot No.8348011
- Quality Certificate - Lot No.8316002
- Quality Certificate - Lot No.8281004
- Quality Certificate - Lot No.8271011
- Quality Certificate - Lot No.8259010
- Quality Certificate - Lot No.8249014