50 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 25/Bag, 100/Case
Product Number7017
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 7017 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Capacity | 50 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.5 mL |
| Negative Graduation | 10 mL |
| Color Coded Stripe | Purple |
| Sterile | Yes |
| Packaging | Tripled bagged |
| Length | 370 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05726018
- Quality Certificate - Lot No.04426067
- Quality Certificate - Lot No.02826046
- Quality Certificate - Lot No.02326038
- Quality Certificate - Lot No.35325033
- Quality Certificate - Lot No.35025038
- Quality Certificate - Lot No.31825033
- Quality Certificate - Lot No.31625501
- Quality Certificate - Lot No.31625038
- Quality Certificate - Lot No.26525008
- Quality Certificate - Lot No.26225017
- Quality Certificate - Lot No.26125001
- Quality Certificate - Lot No.25925052
- Quality Certificate - Lot No.25425033
- Quality Certificate - Lot No.23825047
- Quality Certificate - Lot No.23725015
- Quality Certificate - Lot No.23425043
- Quality Certificate - Lot No.19825007
- Quality Certificate - Lot No.19525045
- Quality Certificate - Lot No.18825027
- Quality Certificate - Lot No.18125021
- Quality Certificate - Lot No.17825033
- Quality Certificate - Lot No.17025002
- Quality Certificate - Lot No.15725043
- Quality Certificate - Lot No.15525027
- Quality Certificate - Lot No.14425001
- Quality Certificate - Lot No.14225043
- Quality Certificate - Lot No.10625016
- Quality Certificate - Lot No.01225007